IESNA:LM-63-2002
[TEST]P955677
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-760-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48897
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
6770.7 7649.8 8525.7 9266.7 9832.6 10176.2 10428.9 10691.6 10940.9 11227.2
11577.5 11954.8 12423 12935 13575 14487.9 15747.7 17452.2 19702.3 22582.4
26311.3 30781.3 34924.5 37329.6 36871.5 33341.3 26799.7 19442.9 12476.9 8869.2
6120.6 3836.7 2135.6 464.9 0 0 0
6770.7 7518.5 8313.4 8960.2 9441.9 9758.5 9977.5 10216.6 10469.3 10728.6
11055.4 11446.1 11900.9 12406.2 13012.5 13807.5 14875.3 16286.7 18092.2 20601.7
23872.5 27011.9 28551.3 28022.5 26166.4 23054 18149.4 12281.5 6632.6 3917.6
2159.2 966.8 373.9 47.2 0 0 0
6770.7 7441 8057.4 8508.8 8849 9054.5 9199.4 9388 9553 9711.4
9933.7 10230.1 10580.4 10917.3 11277.7 11719 12237.7 12860.9 13625.6 14390.2
14622.6 13854.6 11911 9630.5 7090.7 4921.4 3476.3 2509.5 1761.7 1266.6
855.6 512 286.3 128 23.6 0 0
6770.7 7249 7707.1 8044 8239.3 8340.4 8411.1 8441.4 8421.2 8343.8
8229.2 8168.6 8101.2 7939.5 7585.8 7080.6 6555.1 6053.2 5622 5329
5180.7 5046 4860.7 4547.5 4308.3 4123 3550.4 2876.7 1899.8 1330.6
949.9 660.2 437.9 188.6 26.9 0 0
6770.7 7057 7387.1 7636.4 7771.1 7804.8 7727.3 7518.5 7181.6 6743.7
6272.1 5891.5 5642.2 5490.6 5369.4 5190.8 4934.8 4688.9 4496.9 4395.9
4395.9 4422.8 4429.6 4402.6 4203.9 3766 3301.1 2991.2 2519.6 2024.5
1468.7 963.4 525.5 205.5 13.5 0 0
6770.7 6902 7060.4 7242.3 7373.6 7360.2 7181.6 6834.7 6413.6 6019.5
5692.8 5460.3 5325.6 5224.5 5106.6 4924.7 4668.7 4358.8 4055.7 3816.5
3688.5 3705.3 3809.8 3880.5 3853.6 3735.7 3479.7 3065.3 2603.8 2169.3
1761.7 1384.5 1007.2 586.1 252.6 0 0
6770.7 6693.2 6743.7 6871.7 7013.2 7080.6 6976.1 6747.1 6491.1 6262
6029.6 5766.9 5494 5227.9 4968.5 4695.7 4395.9 4079.2 3779.4 3533.5
3314.6 3129.3 2971 2870 2839.6 2829.5 2775.6 2654.4 2445.5 2152.5
1660.7 1138.6 629.9 333.5 121.3 0 0
6770.7 6555.1 6430.5 6457.4 6662.9 6925.6 7131.1 7147.9 7003.1 6774
6507.9 6191.3 5824.1 5436.7 5069.6 4719.3 4385.8 4062.4 3772.7 3547
3382 3274.2 3186.6 3078.8 2913.7 2654.4 2384.9 2189.5 2014.4 1819
1563 1209.3 778.1 451.4 148.2 0 0
6770.7 6390 6100.3 6056.5 6258.7 6767.3 7313 7569 7491.5 7201.8
6854.9 6501.2 6127.3 5713 5298.6 4894.4 4513.8 4163.5 3856.9 3621.1
3442.6 3318 3267.4 3233.8 3159.6 2998 2802.6 2580.3 2354.6 2091.8
1771.8 1381.1 1017.3 640 208.8 0 0
6770.7 6231.7 5797.2 5581.6 5686 6198 6949.2 7552.2 7697 7444.4
7023.3 6619.1 6245.2 5854.4 5467.1 5079.7 4695.7 4321.8 3995 3745.8
3536.9 3398.8 3297.8 3254 3190 3072.1 2903.6 2715 2509.5 2280.5
1963.8 1559.6 1145.3 629.9 195.4 6.7 0
6770.7 6090.2 5611.9 5329 5369.4 5827.5 6521.4 7127.7 7467.9 7373.6
7019.9 6619.1 6245.2 5874.7 5510.9 5147.1 4769.8 4399.3 4075.9 3803
3570.6 3412.3 3294.4 3223.6 3149.5 3014.8 2816.1 2600.5 2384.9 2132.3
1819 1408 1024 545.7 148.2 0 0
6770.7 6063.3 5494 5099.9 5025.8 5329 5871.3 6491.1 6902 6942.5
6723.5 6383.3 6046.4 5733.2 5423.3 5089.8 4739.5 4385.8 4059 3779.4
3540.3 3368.5 3220.3 3085.5 2923.9 2684.7 2351.2 1963.8 1600 1300.2
1003.8 670.3 407.6 205.5 16.8 0 0
6770.7 5898.2 5197.6 4645.2 4372.3 4385.8 4557.6 4790 4975.3 5072.9
5072.9 4951.7 4796.7 4631.7 4449.8 4257.8 4069.1 3863.7 3617.8 3365.1
3122.6 2846.4 2560.1 2310.8 2058.1 1717.9 1381.1 1135.2 939.8 747.8
549.1 340.2 158.3 43.8 0 0 0
6770.7 5777 4971.9 4301.6 3887.2 3708.7 3651.4 3644.7 3624.5 3594.2
3530.2 3408.9 3264.1 3092.3 2890.2 2725.1 2563.4 2438.8 2357.9 2324.3
2280.5 2186.2 2034.6 1842.6 1613.5 1374.3 1152 956.7 771.4 603
431.2 242.5 104.4 16.8 0 0 0
6770.7 5716.3 4820.3 4089.3 3607.7 3368.5 3243.9 3136.1 3014.8 2880.1
2758.8 2661.1 2549.9 2459 2351.2 2243.4 2128.9 1980.7 1815.6 1677.5
1536 1408 1296.9 1209.3 1111.6 990.3 855.6 720.9 576 441.3
299.8 188.6 90.9 3.4 0 0 0
6770.7 5665.8 4729.4 3978.2 3472.9 3203.4 3038.4 2880.1 2728.5 2576.9
2432.1 2307.4 2189.5 2071.6 1963.8 1859.4 1748.2 1633.7 1525.9 1411.4
1303.6 1209.3 1125.1 1034.1 926.3 832 724.2 603 464.9 343.6
249.3 148.2 50.5 0 0 0 0
6770.7 5713 4759.7 3995 3449.3 3132.7 2920.5 2758.8 2620.7 2485.9
2351.2 2223.2 2091.8 1973.9 1866.1 1758.4 1647.2 1525.9 1404.7 1280
1172.2 1081.3 1003.8 936.4 869.1 795 693.9 582.7 485.1 400.9
309.9 212.2 77.5 0 0 0 0
6770.7 5739.9 4793.4 4018.6 3435.9 3051.9 2826.2 2681.3 2553.3 2418.6
2290.6 2162.6 2048 1940.3 1839.2 1731.4 1623.6 1502.3 1381.1 1259.8
1152 1074.5 1010.5 956.7 892.7 805.1 687.2 589.5 515.4 437.9
343.6 229.1 90.9 26.9 0 0 0
6770.7 5739.9 4830.4 4048.9 3425.8 2987.9 2748.7 2610.6 2482.6 2354.6
2213.1 2091.8 1987.4 1872.9 1761.7 1650.6 1536 1421.5 1307 1199.2
1111.6 1054.3 1000.4 943.2 855.6 734.3 586.1 515.4 441.3 360.4
262.7 138.1 57.3 13.5 0 0 0
6770.7 5854.4 4975.3 4190.4 3510 3001.3 2731.8 2587 2459 2351.2
2226.6 2108.7 1994.1 1883 1768.5 1657.3 1542.8 1431.6 1327.2 1232.9
1155.4 1094.8 1034.1 960 852.2 680.4 512 441.3 370.5 293.1
208.8 121.3 64 26.9 6.7 0 0
6770.7 5921.8 5072.9 4288.1 3584.1 3048.5 2748.7 2590.4 2465.7 2351.2
2233.3 2118.8 2007.6 1896.5 1788.7 1680.9 1569.7 1461.9 1360.9 1269.9
1192.4 1128.4 1061.1 976.9 859 680.4 505.3 434.5 360.4 286.3
198.7 117.9 67.4 33.7 16.8 0 0
6770.7 5948.8 5137 4372.3 3651.4 3132.7 2762.2 2607.2 2469.1 2371.4
2260.3 2149.1 2041.3 1933.5 1829.1 1728 1620.2 1512.5 1411.4 1310.3
1229.5 1162.1 1091.4 1013.9 869.1 690.5 535.6 468.2 390.7 313.3
222.3 134.7 80.8 50.5 30.3 13.5 0
6770.7 6137.4 5430 4699 3974.8 3338.2 2890.2 2640.9 2506.2 2398.4
2300.7 2199.6 2098.6 1997.5 1893.1 1788.7 1684.2 1576.5 1478.8 1384.5
1300.2 1222.8 1145.3 1057.7 949.9 811.8 640 545.7 464.9 384
293.1 185.3 114.5 74.1 53.9 26.9 0
6770.7 6278.9 5696.1 5046 4352.1 3691.9 3139.4 2725.1 2519.6 2398.4
2300.7 2203 2105.3 2004.3 1903.2 1795.4 1680.9 1576.5 1475.4 1381.1
1303.6 1222.8 1138.6 1044.2 939.8 825.3 693.9 582.7 501.9 421.1
336.8 242.5 124.6 74.1 47.2 23.6 0
6770.7 6413.6 6006 5490.6 4914.6 4281.4 3661.6 3065.3 2614 2421.9
2307.4 2203 2105.3 2004.3 1896.5 1792 1680.9 1569.7 1461.9 1347.4
1239.6 1138.6 1044.2 956.7 882.5 795 687.2 572.6 464.9 380.6
306.5 229.1 128 57.3 30.3 10.1 0
6770.7 6629.2 6433.8 6134 5649 5093.2 4537.4 3971.5 3237.1 2647.6
2368.1 2236.7 2128.9 2024.5 1923.4 1819 1711.2 1603.4 1492.2 1374.3
1263.2 1152 1051 956.7 865.7 771.4 670.3 572.6 464.9 353.7
272.8 192 121.3 64 30.3 13.5 0
6770.7 6851.5 6891.9 6851.5 6619.1 6255.3 5824.1 5345.8 4732.7 3941.1
3122.6 2516.3 2226.6 2095.2 1997.5 1903.2 1802.1 1714.6 1630.4 1529.3
1428.2 1303.6 1179 1064.4 973.5 885.9 973.5 1020.7 771.4 616.4
407.6 299.8 171.8 84.2 40.4 20.2 0
6770.7 7070.5 7363.5 7602.7 7697 7622.9 7383.7 7070.5 6777.4 6427.1
5891.5 5163.9 4311.7 3442.6 2738.6 2364.7 2256.9 2176 2034.6 1906.6
1808.9 1721.3 1596.7 1505.7 1586.6 1647.2 1387.8 1054.3 640 478.3
357.1 259.4 175.2 101.1 50.5 16.8 0
6770.7 7292.8 7841.9 8353.9 8734.5 8953.5 8966.9 8842.3 8724.4 8687.3
8663.8 8562.7 8364 8114.7 7798.1 7430.9 6969.4 6528.1 6373.2 6952.6
8209 9404.8 9583.4 8306.7 5861.2 3472.9 2051.4 1290.1 892.7 653.5
495.2 357.1 242.5 138.1 53.9 13.5 0
6770.7 7508.4 8279.8 9044.4 9684.4 10095.4 10290.7 10358.1 10425.5 10543.4
10725.3 10961.1 11244 11503.4 11762.8 11958.1 12268 12823.9 13861.3 15559.1
17762.1 20150.3 22481.3 24273.4 24482.2 22801.3 19574.3 15293 10678.1 6673
3877.1 2307.4 1313.7 495.2 151.6 6.7 0
6770.7 7585.8 8478.5 9364.4 10098.7 10583.8 10826.3 10930.8 11028.4 11163.2
11348.5 11570.8 11860.5 12153.5 12470.2 12901.3 13521.1 14423.9 15757.8 17607.1
20062.7 23303.2 27722.7 33206.6 36743.5 35887.9 33263.9 29652.8 25755.5 22056.9
18274.1 14100.5 9650.7 5672.5 2300.7 579.4 0
6770.7 7643.1 8613.2 9623.8 10425.5 10951 11210.3 11287.8 11328.2 11348.5
11399 11466.3 11553.9 11591 11708.9 11971.6 12433.1 13167.4 14356.5 16104.8
18459.3 21743.6 26685.2 33947.7 43605.1 46677.2 44198 41257.3 38003.3 34614.6
29615.8 23141.5 16128.3 9819.2 3877.1 1239.6 0
6770.7 7771.1 8916.4 10085.3 11052 11638.1 11806.6 11702.1 11452.9 11092.4
10695 10314.3 9937.1 9586.7 9414.9 9620.4 10516.4 12106.4 14029.8 15831.9
17539.7 19530.5 22252.3 26176.6 33691.7 42692.3 40856.4 36494.2 33631 31670.6
28878.1 24839.3 19405.9 13507.7 5281.8 869.1 0
6770.7 7838.5 9229.7 10503 11520.2 12015.4 12005.3 11577.5 10900.4 10186.3
9509.3 8943.3 8505.4 8249.4 8502.1 9758.5 11897.5 14511.5 17270.3 20177.3
23357.1 26385.4 29275.6 32627.2 37582.3 43908.3 45137.8 41877.1 38218.9 34469.8
30016.6 24037.6 16957 8209 3213.5 360.4 0
6770.7 7942.9 9297 10637.7 11675.2 12173.7 11961.5 11207 10253.7 9489
8808.6 8266.3 7878.9 7791.3 8522.3 10459.2 13335.9 16950.3 21406.8 26823.3
32762 38869 44972.7 50460 56695.1 62428.3 63880.1 61256 56253.8 49580.8
40805.9 28723.1 18641.2 10307.6 4971.9 576 0
6770.7 7949.6 9313.9 10637.7 11641.5 12086.2 11870.6 11136.2 10189.7 9340.8
8660.4 8128.2 7777.8 7828.4 8845.7 11129.5 14423.9 18742.3 24229.6 30474.8
36841.2 43072.9 49341.7 55802.4 63108.7 68420.8 68720.6 64530.2 57227.3 47566.5
37467.7 27830.5 18186.5 10580.4 4193.8 528.9 0
6770.7 7949.6 9280.2 10556.9 11476.5 11897.5 11847 11372 10641.1 9839.4
9125.2 8593 8225.9 8195.5 8997.2 11004.9 13948.9 17469 21581.9 26142.9
30700.4 35278.2 39677.5 44096.9 50153.5 56088.8 57675.3 54721.2 49698.7 43160.5
35861 27796.8 20935.2 12466.8 4732.7 417.7 0
6770.7 7858.7 9098.3 10260.4 11102.6 11533.7 11671.8 11594.4 11274.3 10792.6
10257.1 9741.7 9297 9057.9 9280.2 10368.2 12345.5 14895.5 17613.8 20133.5
22565.5 24701.2 26715.5 29531.6 34887.5 40267 39573 35005.4 30788 27059.1
22403.8 16835.7 11294.6 5494 1542.8 188.6 0
6770.7 7855.3 8963.6 9984.2 10721.9 11132.9 11368.7 11520.2 11597.7 11621.3
11580.9 11466.3 11324.9 11169.9 11146.3 11419.2 12254.6 13716.5 15764.5 18095.5
20766.8 24081.4 28460.4 34146.4 40122.1 41247.2 34988.5 27038.9 19887.6 14481.1
11365.3 8303.3 6022.9 3543.7 987 40.4 0
6770.7 7670.1 8603.1 9462.1 10088.6 10465.9 10745.5 10988 11213.7 11500
11809.9 12119.8 12513.9 12891.2 13403.2 14167.9 15269.4 16842.5 19224 22471.2
26439.3 31044 36514.5 42631.6 44824.5 41594.1 33957.8 25482.6 17209.6 12412.9
8980.4 5992.5 3607.7 832 20.2 0 0
6770.7 7649.8 8525.7 9266.7 9832.6 10176.2 10428.9 10691.6 10940.9 11227.2
11577.5 11954.8 12423 12935 13575 14487.9 15747.7 17452.2 19702.3 22582.4
26311.3 30781.3 34924.5 37329.6 36871.5 33341.3 26799.7 19442.9 12476.9 8869.2
6120.6 3836.7 2135.6 464.9 0 0 0
